??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-15/16 Inch
Part No.
069863
Description
FC-IP-315RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
4.82 Inch
B
10-7/8 Inch
C
3-1/2 Inch
D
6-5/8 Inch
DD
9-3/8 Inch
E
1-15/32 Inch
Bolt Diameter
3/4 Inch
G
2-57/64 Inch
H
1-1/8 Inch
K
8.125 Inch
L
6.15 Inch
M
3/4-10 Inch
N
4-25/32 Inch
P
1-13/16 Inch
Q
1-29/32 Inch
Total Expansion
5/16 Inch
Y
0.025 Inch
Z
4-1/2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.